??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Caster Concepts
Description
61 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
61-08301-76-1
PN
Reference Number
61-08301-76-1
BEARCAP
Capacity (Varies w/ Options Below)
320 lbs.
SERIES
Series
61
CT
Caster Type
WD
Dia.
Pouce
SIZE
Size
2.80/4
PR
Ply Rating
4
OH
OAH
11.00 Pouce
SL
Swivel Lead
2.63 Pouce
BRNG
Bearing
Straight Roller
WGHT
Wt
13 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
4.5 Pouce
YTPS
Y Top Plate Size
6.25 Pouce
XBHS
X Bolt Hole Spacing
2.4375 Pouce
YBHS
Y Bolt Hole Spacing
4.9375 Pouce
XST
X Slotted to
3.375 Pouce
YST
Y Slotted to
5.25 Pouce
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
Infos techniques
2D

Embedded user actions