??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Carrier
Description
40VMU Underceiling Unit
Bill of material
40VMU Underceiling Unit
ORDERNO
40VMU Underceiling Unit
ANGLE_1
angle 1
90
APPARENT_LOAD
apparent load
114.4
ASSEMBLY_CODE
assembly code
D3030200
BODY_MATERIAL
body material
CATEGORY
category
CLASSIFICATION
classification
0
CLEARANCE_BOTTOM
clearance bottom
19.7
CLEARANCE_LEFT
clearance left
9.8
CLEARANCE_MATERIAL
clearance material
CLEARANCE_RIGHT
clearance right
9.8
CLEARANCE_ZONES
clearance zones
0
CONNECTION_MATERIAL
connection material
COOLING_CAPACITY
cooling capacity
12000
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Underceiling Indoor Unit
DESIGN_OPTION
design option
-1
DRAIN_BODY_RADIUS
drain body radius
0.4375
DRAIN_DIAMETER
drain diameter
0.625
DRAIN_RADIUS
drain radius
0.3125
DRAIN_X_OFFSET
drain x offset
3.75
DRAIN_Y_OFFSET
drain y offset
8.5
DRAIN_Z_OFFSET
drain z offset
2.25
DX_GAS_DIAMETER
dx gas diameter
0.5
DX_GAS_INSULATION_RADIUS
dx gas insulation radius
0.55
DX_GAS_RADIUS
dx gas radius
0.25
DX_GAS_SOCKET_RADIUS
dx gas socket radius
0.375
DX_GAS_X_OFFSET
dx gas x offset
2.75
DX_GAS_Y_OFFSET
dx gas y offset
8.5
DX_GAS_Z_OFFSET
dx gas z offset
4.1
DX_LIQUID_DIAMETER
dx liquid diameter
0.25
DX_LIQUID_INSULATION_RADIUS
dx liquid insulation radius
0.425
DX_LIQUID_RADIUS
dx liquid radius
0.125
DX_LIQUID_SOCKET_RADIUS
dx liquid socket radius
0.25
DX_LIQUID_X_OFFSET
dx liquid x offset
5
DX_LIQUID_Y_OFFSET
dx liquid y offset
8.5
DX_LIQUID_Z_OFFSET
dx liquid z offset
4.1
FAMILY_NAME
family name
FREQUENCY
frequency
60
HANGING_HEIGHT
hanging height
6
HEATING_CAPACITY
heating capacity
13500
HEIGHT
height
8
HIGHLIGHT_MATERIAL
highlight material
HOST
host
5
INSULATION_MATERIAL
insulation material
KEYNOTE
keynote
KNOCKOUT_BACK
knockout back
1
KNOCKOUT_RIGHT
knockout right
0
KNOCKOUT_UPPER
knockout upper
0
LENGTH
length
26
LENGTH_1
length 1
0.5
LENGTH_10
length 10
0
LENGTH_11
length 11
0
LENGTH_12
length 12
1.6
LENGTH_13
length 13
0.4
LENGTH_14
length 14
36.5
LENGTH_15
length 15
5
LENGTH_16
length 16
0.1
LENGTH_2
length 2
0.5
LENGTH_3
length 3
0.25
LENGTH_4
length 4
8
LENGTH_5
length 5
1.5
LENGTH_6
length 6
0.5
LENGTH_7
length 7
1.625
LENGTH_8
length 8
0.5
LENGTH_9
length 9
0
LOAD_CLASSIFICATION
load classification
MANUFACTURER
manufacturer
Bryant
MASSUNIT
massunit
1
MAXIMUM_OVERCURRENT_PROTECTION
maximum overcurrent protection
15
MINIMUM_CIRCUIT_AMPS
minimum circuit amps
0.44
MODEL
model
40VMU012-3
NUMBER_OF_POLES
number of poles
2
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PHASE
phase
1
POWER_CONSUMPTION
power consumption
38
POWER_FACTOR
power factor
0.8
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TYPE_COMMENTS
type comments
208 v - 12 kBtu/h
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT_NET_WEIGHT
unit net weight
57
URL
url
www.bryant.com
VISIBILITY_1
visibility 1
1
VISIBILITY_2
visibility 2
1
VISIBILITY_3
visibility 3
0
VISIBILITY_4
visibility 4
1
VISIBILITY_5
visibility 5
0
VOLTAGE
voltage
208
WIDTH
width
39
NAME
name
40VMU Underceiling Unit
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions