??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caroma
Description
G SERIES Electronic Hands-Free Basin Tap (Fixed Temperature)
Bill of material
G SERIES Electronic Hands-Free Basin Tap (Fixed Temperature)
ORDERNO
G SERIES Electronic Hands-Free Basin Tap (Fixed Temperature)
APPARENTCURRENT_ANZRS
apparentcurrent_anzrs
10
ASSEMBLY_CODE
assembly code
D2020300
CATEGORY
category
CONNECTOR_RADIUS
connector radius
10
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
1
CWFU
cwfu
1.19
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
WELS 6 Star rated, 4.5L/min
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
5
HW_CONNECTION
hw connection
1
HWFU
hwfu
1.19
KEYNOTE
keynote
MANUFACTURER
manufacturer
GWA Bathrooms & Kitchens
MASSUNIT
massunit
1
MATERIAL_ANZRS
material_anzrs
MODEL
model
G16006E6A
MODIFIEDISSUE_ANZRS
modifiedissue_anzrs
2013.1
OMNICLASS_NUMBER
omniclass number
23.45.55.17
OMNICLASS_TITLE
omniclass title
Mixing Faucets
PART_TYPE
part type
0
POWERFACTOR_ANZRS
powerfactor_anzrs
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
1
TYPE_COMMENTS
type comments
Caroma G Series E Hands Free Basin Mixer - Cold Water
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.caroma.com.au/
VENT_CONNECTION
vent connection
0
VOLTAGE_ANZRS
voltage_anzrs
240
WASTE_CONNECTION
waste connection
0
WATTAGE_ANZRS
wattage_anzrs
0
WELSRATING_ANZRS
welsrating_anzrs
WELS 6 Star rated, 4.5L/min
WFU
wfu
0
NAME
name
G SERIES Electronic Hands-Free Basin Tap (Fixed Temperature)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions