??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Carnes
Description
AVCD sizes 5-16
Bill of material
AVCD sizes 5-16
ORDERNO
AVCD sizes 5-16
VAR04_CSI
04 csi
23 34 23
VAR95_CSI
95 csi
15830
A
a
12.000
AIRFLOW
airflow
0
ALWAYS_VERTICAL
always vertical
1
AMPERAGE
amperage
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D3040200
B
b
8
C
c
20.500
CATALOG_URL
catalog url
http://www.carnes.com/terminalunits/pdf/B14-19.pdf
CATEGORY
category
CLASSIFICATION
classification
0
COST
cost
0
COST_INFO
cost info
mailto:carnes@carnes.com
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Single Duct Terminal Units
DESIGN_OPTION
design option
-1
E
e
17
ELECTRONIC_MIN__CFM_RANGE
electronic min. cfm range
ø or 45-140
F
f
7.625
FAMILY_NAME
family name
FREQUENCY
frequency
0
HOST
host
0
INLET_DIAMETER
inlet diameter
5
INLET_HEIGHT
inlet height
5
INLET_RADIUS
inlet radius
2.500
INLET_WIDTH
inlet width
5
IOM_INSTRUCTIONS_URL
iom instructions url
http://www.carnes.com/terminalunits/pdf/18647.pdf
KEYNOTE
keynote
MANUFACTURER
manufacturer
CARNES COMPANY
MANUFACTURER_ADDRESS
manufacturer address
448 S. Main St., P. O. Box 930040, Verona, WI 53593-0040
MANUFACTURER_EMAIL
manufacturer email
mailto:carnes@carnes.com
MANUFACTURER_FAX
manufacturer fax
608-845-6470
MANUFACTURER_PHONE
manufacturer phone
608-845-6411
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
MASSUNIT
massunit
1
MATERIAL
material
Galvanized Steel
MAX_CFM_RANGE
max cfm range
210 - 350
MODEL
model
AVCD 05
MODELING_NUMBERING_SYSTEM
modeling numbering system
http://www.carnes.com/terminalunits/pdf/B18.pdf
MOTOR_TYPE
motor type
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.75.70.21.27
OMNICLASS_TITLE
omniclass title
Air Outlets and Inlets
PART_TYPE
part type
0
PARTS_LIST_URL
parts list url
PHASE
phase
1
PNEU__MIN__CFM_RANGE
pneu. min. cfm range
ø or 75 - 140
POWER_FACTOR
power factor
0
PRODUCT_PAGE_URL
product page url
http://www.carnes.com/terminalunits/avcd.htm
RATED_CFM
rated cfm
350
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPEC_SHEET_URL
spec sheet url
http://www.carnes.com/terminalunits/pdf/20154.pdf
SUBCATEGORY
subcategory
Air Volume Terminal Units
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.carnes.com/index.html
VERSION
version
2012
VOLT_CODE
volt code
VOLTAGE
voltage
0
WARRANTY
warranty
WATTAGE
wattage
0
WORK_PLANE_BASED
work plane-based
1
NAME
name
AVCD sizes 5-16
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions