??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Camman Lighting
Description
W217 Albany II
Bill of material
W217 Albany II
ORDERNO
W217 Albany II
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
11.140
ASSEMBLY_CODE
assembly code
BODY
body
CABLE_POWER_CORD_FINISH
cable_power cord finish
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Custom sizes and finishes available upon request. Incandescent and/or fluorescent lamps not included. Camman reserves the right to make design changes without prior notice. Unless otherwise specified, mounting is to a 4 inch octagonal junction box. Structural mounting is required for fixtures over 50 lbs. Please contact the factory for specific mounting instructions. Photometric information available at www.cammanlighting.com Fixture approved for indoor & damp locations. Not recommended for outdoor locations.
DESIGN_OPTION
design option
-1
DIFFUSER_LENGTH
diffuser length
2.880
DIFFUSER_MATERIAL
diffuser material
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE_WEIGHT
fixture weight
13
HOST
host
0
HUB_FINISH
hub finish
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
F
LAMP_TRAY
lamp tray
2.521
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Camman Lighting
MASSUNIT
massunit
1
MAX_CURRENT
max current
0.090
MODEL
model
W217
MOUNTING_HEIGHT
mounting height
5
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
W217-24-LN.ies
POWER_FACTOR
power factor
0.998
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TOTAL_LENGTH
total length
3
TOTAL_WIDTH
total width
0.583
TRIM_C
trim c
0.500
TRIM_C_TOP
trim c top
0.500
TYPE_COMMENTS
type comments
Sconce
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://cammanlighting.com/
VOLTAGE
voltage
120.000
VOLTAGE_COMMENTS
voltage comments
Multi-Volt (120V thru 277V) Available
WATTAGE_COMMENTS
wattage comments
40W
WORK_PLANE_BASED
work plane-based
0
NAME
name
W217 Albany II
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions