??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BUVA
Description
VE_Damper_Round_BUVA_SmartValve_125
Bill of material
125
ORDERNO
125
ALWAYS_VERTICAL
always vertical
1
ARROW_SIGN
arrow sign
1
ARTICLE_DESCRIPTION
article description
Electro-actuated valve
ARTICLE_TYPE
article type
125
CONNECTION_DIAMETER
connection diameter
125
CONNECTION_LENGTH
connection length
40
COST
cost
0
CUSTOM
custom
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DAMPER_LENGTH
damper length
207
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Electro-actuated valve
DESIGN_OPTION
design option
-1
EMCS_VERSION
emcs version
2.0
ETIM_ARTICLE_CLASS
etim article class
EC011268
FAMILY_VERSION
family version
11.14
FLOW_IN
flow in
0
FLOW_OUT
flow out
0
GTIN
gtin
8719162001245
HEIGHT
height
152
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcDamperType
IFCEXPORTTYPE
ifcexporttype
CONTROLDAMPER
INSIDE_DIAMETER
inside diameter
124.998
LENGTH
length
360
MANUFACTURER
manufacturer
BUVA
MANUFACTURER_ART__NO_
manufacturer art. no.
29.05.800
MANUFACTURER_URL
manufacturer url
http://www.buva.nl/site/onze-producten/ventilatie/klepgestuurdventileren/product/smartvalve-voor-bestaande-hoogbouw.181.html
MASSUNIT
massunit
1
MODEL
model
125
OMNICLASS_NUMBER
omniclass number
23.75.70.11.14.14
OMNICLASS_TITLE
omniclass title
Dampers for Air Ductwork
PART_TYPE
part type
4
POWER
power
12
PRODUCT_LINE
product line
BUVA
RADIUS
radius
62.499
REVIT_VERSION
revit version
2017
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
USE_ANNOTATION_SCALE
use annotation scale
0
VALVE_WIDTH
valve width
2
VERSION
version
2017
VOLTAGE
voltage
12
WIDTH
width
172
WITH_DAMPER
with damper
1
WITH_SENSOR
with sensor
1
WITHOUT_DAMPER
without damper
0
WITHOUT_SENSOR
without sensor
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions