??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Buddeberg
Description
Compressed air industrial stirrers with spherical swivel clamp
Bill of material
PM64160AV
ORDERNO
ATEXCODE
atexcode
Ex II 2G c T5
NO_LOAD_SPEED_RPM
no-load speed rpm
1600
POWER_OUTPUTWATT
power outputwatt
640
PRICEUNITEUR
priceuniteur
2.334,002.777,46 incl. Tax
TORQUENM
torquenm
4.7
TYPE
type
PM 64160-A-VCode 40 26446 00492 7
VISCOSITYMPAS
viscositympas
20000
VOLUMEMAX__L
volumemax. l
200
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions