??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Buddeberg
Description
Compressed air industrial stirrers with circular flange up to 500 L
Bill of material
PM64160V
ORDERNO
ATEXCODE
atexcode
Ex II 2G Ex h IIC T5 Gb
NO_LOAD_SPEED_RPM
no-load speed rpm
2800
POWER_OUTPUTWATT
power outputwatt
640
PRICEUNITEUR
priceuniteur
1.844,002.194,36 incl. Tax
TORQUENM
torquenm
2.5
TYPE
type
PM 64280-VCode 40 26446 00516 0
VISCOSITYMPAS
viscositympas
10000
VOLUMEMAX__L
volumemax. l
100
NAME
name
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions