??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
OAF90 Corner Filler
Bill of material
OAF90 Corner Filler
ORDERNO
OAF90 Corner Filler
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
Inside Corner Filler 45 degree, 2.88" overall
DESIGN_OPTION
design option
-1
DIAGONAL_LENGTH
diagonal length
0.240
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
OAF45 2.88
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
PANEL_HEIGHT
panel height
2.500
PANEL_MATERIAL
panel material
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
OAF90 Corner Filler
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions