??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Brizo
Description
T70135 Lhp Litze 1htubfillertlevhdl
Bill of material
t70135_lhp_litze_1htubfillertlevhdl_brillance__luxe_nickel__HI
VARIANTNAME
VARIANTLOD
HI
DEFAULTELEVATION
Default Elevation
4.000 FEET
FLOW
Flow
0.000 GPM
WASTECONNECTION
Waste Connection
0.000
VENTCONNECTION
Vent Connection
0.000
MAKEUPWATERFLOW
Makeup Water Flow
0.000
DESIGNVALVEWATERFLOW
Design Valve Water Flow
0.000
ACTUALVALVEWATERFLOW
Actual Valve Water Flow
0.000
WIDTH
Width
0.770 FEET
HEIGHT
Height
3.260 FEET
CONNECTORRADIUS
Connector Radius
0.040 FEET
URL
http://www.brizo.com/
TYPECOMMENTS
Type Comments
STYLE
Style
Shower Faucet
PRODUCTNAME
Product Name
Litze™ Collection
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://brizopresskit.com/New_Products/PDF/Brizo_Litze_Collection_Release.pdf
MODEL
Model
T70135
MANUFACTURER
Manufacturer
Brizo
DESCRIPTION
Description
Single Handle Freestanding Tub Filler with Handshower
ASSEMBLYCODE
Assembly Code
D2010400
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions