??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Brennan Industries
Description
6500-FG - MJ-FJS 90° Elbow
Bill of material
6500-08-06-FG
PN
Part Number
OD
Tube O.D.
INCH
B1
B1 SAE 37°
B2
B2 SAE 37°
MAT
Material
B1D
B1 Drill
INCH
B2D
B2 Drill
INCH
M
M Length
INCH
M4
M4 Length
INCH
M5
M5 Length
INCH
C
C Hex
INCH
Y
Y Flats
INCH
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions