??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
BREMA
Description
IMF 26
Bill of material
IMF 26
ORDERNO
IMF 26
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
310
ASSEMBLY_CODE
assembly code
E1090320
BTUH
btuh
0
CATEGORY
category
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
175
COLD_WATER_CONSUMPTION
cold water consumption
4.5 l/kg
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
6
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
1
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.750
COLD_WATER_SIZE_RADIUS
cold water size radius
0.375
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
32
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
50
DAILY_PRODUCTION
daily production
25,0 kg/24h T=21°C:15°C
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
468
DESCRIPTION
description
AUTOMATIC ICE CUBE MAKER AIR COOLED
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
211
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
ELECTRIC_CONNECTION_TYPE
electric connection type
ELECTRICAL_REMARKS
electrical remarks
FAMILY_NAME
family name
FL_AMPS
fl amps
0
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
FURNISHED_BY
furnished by
HEIGHT
height
607
HOST
host
0
HP
hp
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
0
INDIRECT_WASTE_CONNECTION_HEIGHT
indirect waste connection height
130
INDIRECT_WASTE_CONNECTION_TYPE
indirect waste connection type
INDIRECT_WASTE_FLOW
indirect waste flow
0
INDIRECT_WASTE_RADIUS
indirect waste radius
0.500
INDIRECT_WASTE_SIZE
indirect waste size
1
INSTALLED_BY
installed by
ITEM_NUMBER
item number
KEYNOTE
keynote
MANUFACTURER
manufacturer
BREMA
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
10
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
IMF26A
NAFEM_SPEC_ID_NUMBER
nafem spec id number
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.40.40.14.27
OMNICLASS_TITLE
omniclass title
Ice Machines
PART_TYPE
part type
0
PHASE
phase
1
PLUMBING_CONNECTION_TYPE
plumbing connection type
PLUMBING_REMARKS
plumbing remarks
REFRIGERANT_TYPE
refrigerant type
R404A
REFRIGERANT_VOLUME
refrigerant volume
0
REVISION_CODE
revision code
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SEISMIC_RATING
seismic rating
SERIAL_NUMBER
serial number
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
SMACNA_NO
smacna no
SPECIFICATION_BY_MANUFACTURER
specification by manufacturer
SPECIFICATION_BY_USER
specification by user
STATUS
status
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.bremaice.it
URL_CUTSHEET
url cutsheet
VERSION
version
2012
VOLTS
volts
230.000
WATTS
watts
310
WEIGHT
weight
36 kg
WIDTH
width
385
WORK_PLANE_BASED
work plane-based
0
NAME
name
IMF 26
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions