??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Azienda
Boteco
Descrizione
W790 - KNOB WITH BLACK OXIDE TREATED STEEL PLUNGER AND FLANGE
Lista materiale
W790027.Q08X2601
CODE
Art.
MIS01
D
27 mm
MIS02
H
22 mm
MIS03
m
19 mm
MIS04
c
8 mm
MIS05
A
38 mm
MIS06
B
16 mm
MIS07
F
26 mm
MIS08
h3
5.5 mm
MIS09
d2
5.5 mm
MIS10
d3
9 mm
MIS11
d1 -0,02 -0,04
mm
MIS12
Q
mm
MIS13
Q1
mm
MIS14
Q2
mm
MIS15
Weight
gr
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions