??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Boteco
Description
N241 - CONTROL KNOB WITH CAP AND THREADED INSERT
Bill of material
N24150.TM080113
ART
Art.
N24150.TM080113
D
49 mm
H
55 mm
M
13 mm
DD
d
32 mm
D3
d3
34 mm
H3
h3
5 mm
D1
d1
Q
20 mm
PESO
Weight
72 g
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions