??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48633 - Internal retaining rings, Steel, Spring Steel, Plain Finish (ASME B18.27.1)
Bill of material
BN 48633 3445426 internal retaining ring 0.971x0.042
BNARTNR
Identification
BNNORM1
ASME B18.27.1
BNMAT
Material
Steel
BNQUALITY
Quality
Spring Steel
BNSURFACE
Surface
Plain Finish
D
Free Diameter
Inch
T
Thickness
Inch
RS
Ring Size
S
Housing Diameter - Decimal
Inch
SF
Housing Shaft Diameter - Fraction
Inch
SMM
Housing Shaft Diameter
mm
DPT
Free Diameter Plus Tolerance
Inch
DMT
Free Diameter Minus Tolerance
Inch
TTOL
Thickness Tolerance
0.002 Inch
M
Approx. Mass per 1000 Pcs.
lb
G
Groove Diameter
Inch
W
Groove Width
Inch
WPT
Groove Width Plus Tolerance
Inch
WMT
Groove Width Minus Tolerance
0.000 Inch
GD
Groove Depth
Inch
Z
Edge Margin
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions