??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 9
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48808 - Phillips flat head taptite thread forming screws, Coarse thread, Stainless Steel, 18-8, Plain Finish (SAE J81)
Bill of material
BN 48808 3464797 phillips flat head taptite thread forming screw 0.164x0.25
BNARTNR
Identification
BNNORM1
SAE J81
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Pollici
L
Length
Pollici
TT
Thread Type
LG
Grip Length
Pollici
LT
Thread Length
Pollici
AMAX
Head Diameter - Max.
Pollici
AMIN
Head Diameter - Min.
Pollici
H
Head Height - Ref.
Pollici
M
Recess Diameter - Ref.
Pollici
T
Recess Depth - Ref.
Pollici
N
Recess Width - Ref.
Pollici
F
Pollici
G
Pollici
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions