??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
Available products: 54
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48762 - Socket head cap screws, Full thread and coarse thread, Stainless Steel, 316 Stainless Steel, Plain Finish (ASME B18.3)
Bill of material
BN 48762 3465518 socket head cap screw 0.25x0.75
BNARTNR
Identification
BNNORM1
ASME B18.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
316 Stainless Steel
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
polegada
TT
Thread Type
L
Length
polegada
LG
Grip Length
polegada
LB
Body Length - Min.
0.00 polegada
LT
Thread Length
polegada
SL
Standard Lengths
Standard
SD
Size Description
A
A - Average
polegada
H
H - Average
polegada
C
Chamfer or Radius - Max.
polegada
J
Hexagon Socket Size - Nom.
polegada
T
Key Engagement - Min.
polegada
G
Wall Thickness - Min.
polegada
K
Chamfer or Radius - Max.
polegada
V
V - Average
polegada
P
Thread Pitch
polegada
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Embedded user actions