??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 38
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48201 - Slotted flat head machine screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bill of material
BN 48201 3464895 slot flat head countersunk machine screw 0.164x1
BNARTNR
Identification
BNNORM1
ASME B18.6.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Pollici
L
Length
Pollici
TT
Thread Type
SD
Size Description
LG
Grip Length
Pollici
LT
Thread Length
Pollici
AMAX
Head Diameter - Max.
Pollici
AMIN
Head Diameter - Min.
Pollici
H
Head Height
Pollici
JMAX
Slot Width - Max.
Pollici
JMIN
Slot Width - Min.
Pollici
TMAX
Slot Depth - Max.
Pollici
TMIN
Slot Depth - Min.
Pollici
FMAX
Protrusion Above Gaging Diameter - Max.
Pollici
FMIN
Protrusion Above Gaging Diameter- Min.
Pollici
G
Gaging Diameter
Pollici
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions