??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 20
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48806 - Torx pan head tapping screws type AB, Stainless Steel, 18-8, Plain Finish (ASME B18.6.4)
Bill of material
BN 48806 3464777 torx pan head tapping screw type AB 0.164x0.25
BNARTNR
Identification
BNNORM1
ASME B18.6.4
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
INCH
L
Length
INCH
TT
Thread Type
LG
Grip Length
INCH
LT
Thread Length
INCH
ST
Screw Type
Type AB Thread Forming Tapping Screw
SD
Size Description
AMAX
Head Diameter - Max.
INCH
AMIN
Head Diameter - Min.
INCH
HMAX
Head Height - Max.
INCH
HMIN
Head Height - Min.
INCH
R
Head Radius - Min.
INCH
M
INCH
T
INCH
DS
Driver Size
PMAX
Recess Penetration Gaging Depth - Max.
INCH
PMIN
Recess Penetration Gaging Depth - Min.
INCH
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions