??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48792 - Hex flange serrated nuts, Coarse thread, Stainless Steel, 18-8, Plain Finish (IFI 145)
Bill of material
BN 48792 3459162 hex flange serrated nut 0.19
BNARTNR
Identification
BNNORM1
IFI 145
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size
Cal
TT
Thread Type
F
Width Across Flats - Max.
Cal
G
Width Across Corners - Max.
Cal
B
Flange Diameter - Max.
Cal
H
Nut Thickness - Max.
Cal
J
Wrenching Length - Min.
Cal
K
Flange Thickness - Min.
Cal
Preview - Generation
Podgląd
Formaty
Files
3D
Wymiar
2D

Embedded user actions