??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48789 - Low crown nuts, Coarse thread, Stainless Steel, 18-8, Plain Finish (SAE J483)
Bill of material
BN 48789 3464709 low crown nut 1/4
BNARTNR
Identification
BNNORM1
SAE J483
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size
TT
Thread Type
TYPE
Thread Type
UNC
F
Width Across Flats - Max.
palec
G
Width Across Corners - Min.
palec
A
Body Dia.
palec
H
Low Crown Overall Height
palec
Q
Low Crown Hexagon Height
palec
R
Low Crown Nose Radius
palec
S
Low Crown Body Radius
palec
T
Low Crown Drill Depth
palec
U
Low Crown Full Thread
palec
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions