??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 50
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48208 - Phillips flat head machine screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bill of material
BN 48208 3488746 phillips flat head machine screw 0.164x1.25
BNARTNR
Identification
BNNORM1
ASME B18.6.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
Pollici
TT
Thread Type
L
Length
Pollici
LG
Grip Length
Pollici
LT
Thread Length
Pollici
SD
Size Description
AMAX
Head Diameter - Max.
Pollici
AMIN
Head Diameter - Min.
Pollici
H
Head Height
Pollici
M
Recess Diameter - Ref.
Pollici
T
Recess Depth - Ref.
Pollici
N
Recess Width - Ref.
Pollici
DS
Driver Size
PMAX
Recess Penetration Gaging Depth - Max.
Pollici
PMIN
Recess Penetration Gaging Depth - Min.
Pollici
FMAX
Protrusion Above Gaging Diameter - Max.
Pollici
FMIN
Protrusion Above Gaging Diameter- Min.
Pollici
G
Gaging Diameter
Pollici
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions