??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 11
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48207 - Phillips pan head machine screws, Full thread and fine thread, Stainless Steel, 18-8, Plain Finish (ASME B18.6.3)
Bill of material
BN 48207 3400653 phillips pan head machine screw 0.19x0.625
BNARTNR
Identification
BNNORM1
ASME B18.6.3
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Screw Diameter
#10 Pollici
TT
Thread Type
.190-32 UNF-2A
L
Length
Pollici
LG
Grip Length
Pollici
LT
Thread Length
Pollici
SD
Size Description
AMAX
Head Diameter - Max.
0.373 Pollici
AMIN
Head Diameter - Min.
0.357 Pollici
HMAX
Head Height - Max.
0.133 Pollici
HMIN
Head Height - Min.
0.122 Pollici
R
Head Radius - Min.
0.020 Pollici
M
Recess Diameter - Ref.
0.192 Pollici
T
Recess Depth - Ref.
0.112 Pollici
N
Recess Width - Ref.
0.031 Pollici
DS
Driver Size
2
PMAX
Recess Penetration Gaging Depth - Max.
0.113 Pollici
PMIN
Recess Penetration Gaging Depth - Min.
0.089 Pollici
Preview - Generation
Anteprima
Formati
File
3D
Dimensione
2D

Embedded user actions