??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48797 - Round head full square neck bolts, Coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.5)
Bill of material
BN 48797 3464737 round head full square neck bolt 0.375x1.5
BNARTNR
Identification
BNNORM1
ASME B18.5
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
18-8
BNSURFACE
Surface
Plain Finish
NS
Nominal Size or Basic Bolt Diameter
Inch
TT
Thread Type
L
Length
Inch
LG
Grip Length - Max.
Inch
LT
Thread Length
Inch
SD
Size Description
E
E - Average
Inch
A
A - Average
Inch
H
H - Average
Inch
O
O - Average
Inch
P
P - Average
Inch
QMAX
Corner Radius on Square - Max.
Inch
R
R - Average
0.02325 Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions