??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48734 - Screw-Lock heli-coil inserts, Coarse thread, Stainless Steel, 304 Stainless Steel, Plain With Dry Film Lubricant (ASME B18.29.1)
Bill of material
BN 48734 3465279 screw-lock heli-coil insert 3/8x0.75
BNARTNR
Identification
BNNORM1
ASME B18.29.1
BNMAT
Material
Stainless Steel
BNQUALITY
Quality
304 Stainless Steel
BNSURFACE
Surface
Plain With Dry Film Lubricant
NS
Nominal Thread Size
Inch
TT
Thread Type
L
Length
SD
Size Description
AMIN
A - Min.
Inch
B
Inch
BMIN
B - Min.
Inch
BMAX
B - Max.
Inch
DMIN
D - Min.
Inch
DMAX
D - Max.
Inch
EMIN
E - Min.
Inch
EMAX
E - Max.
Inch
F
F Gage
Inch
HMIN
H - Min.
Inch
HMAX
H - Max.
Inch
JMIN
J - Min.
Inch
JMAX
J - Max.
Inch
PMIN
P - Min.
Inch
PMAX
P - Max.
Inch
Q
deg.
RMIN
R - Min.
Inch
SMIN
S - Min.
Inch
UMAX
U - Max.
Inch
UMIN
U - Min.
Inch
VMAX
V - Max.
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions