??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Boss Design
Description
BossDesign_Stng_Kruze_StoolShort
Bill of material
Kruze 4 Leg Bar Stool - Short
ORDERNO
Kruze 4 Leg Bar Stool - Short
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Movable
BARCODE
barcode
n/a
CATEGORY
category
Pr_40_50_12_85 : Stools
CODEPERFORMANCE
codeperformance
BS EN13761: 2002
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
CONTACTTELEPHONENUMBER
contacttelephonenumber
+44 (0) 1384 455570
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Walnut Outershell Stool no Back 4 Leg
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
5
FEATURES
features
4 Leg
FINISH
finish
Walnut Outershell
GRADE
grade
n/a
HIGHESTSEATINGHEIGHT
highestseatingheight
770
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnishingElementType
IFCEXPORTTYPE
ifcexporttype
STOOL
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
KEYNOTE
keynote
Pr_40_50_12_85
LOWESTSEATINGHEIGHT
lowestseatingheight
760.000
MAINCOLOR
maincolor
n/a
MANUFACTURERNAME
manufacturername
Boss Design
MANUFACTURERURL
manufacturerurl
www.bossdesign.com
MASSUNIT
massunit
1
MATERIAL
material
Wood
MODEL
model
BOS-JLR-F-203S
MODELNUMBER
modelnumber
BOS-JLR-F-203S
MODELREFERENCE
modelreference
Walnut Outershell Stool no Back 4 Leg
NAME
name
BossDesign_Stng_Kruze_StoolShort
NBSDESCRIPTION
nbsdescription
Seating
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-72/352
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
660
NOMINALLENGTH
nominallength
540
NOMINALWIDTH
nominalwidth
510
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PRODUCTINFORMATION
productinformation
www.bossdesign.com/product-list/kruze-bar-stool/
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
1
ROOM_CALCULATION_POINT
room calculation point
0
SEATINGHEIGHT
seatingheight
770
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
490 x 430 x 660mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
85.85% Recyclable
TAGNUMBER
tagnumber
n/a
UNICLASS2
uniclass2
n/a
UNICLASS2015DESCRIPTION
uniclass2015description
Stools
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_50_12_85
UNICLASS2015VERSION
uniclass2015version
Products v1.9
URL
url
www.bossdesign.com
VERSION
version
1
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
5
WARRANTYDURATIONPARTS
warrantydurationparts
5
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions