??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Blue Robotics
Description
Celsius Fast-Response, ±0.1°C Temperature Sensor (I2C)
Bill of material
28V743X10
ORDERNO
ABSOLUTE_ACCURACY
absolute accuracy
± 0.1°C (between -5 to 50°C)
ARDUSUB_COMPATIBLE
ardusub compatible
Yes
CONNECTOR_PINOUT
connector pinout
1 - Red 2 - Green 3 - White 4 - Black
DEVELOPMENT_LIBRARIES
development libraries
TSYS01 Arduino, TSYS01 Python, TSYS01 ArduPilot
I2C_ADDRESS
i2c address
0x77
I2C_LOGIC_VOLTAGE__SDA_AND_SCL_
i2c logic voltage (sda and scl)
3.3 volts
MATING_CONNECTOR
mating connector
4-pos JST GH available on Digi-Key
OPERATING_DEPTH
operating depth
0 - 975m
OPERATING_TEMPERATURE
operating temperature
-40 to +125°C
PEAK_CURRENT
peak current
1.4 mA
RECOMMENDED_THROUGH_HOLE_SIZE
recommended through hole size
10.2 mm
STORAGE_TEMPERATURE
storage temperature
-55 to +150°C
SUPPLY_VOLTAGE
supply voltage
3.3 to 5.5 volts
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions