??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BLÜCHER
Description
BFD-210
Bill of material
4"
ORDERNO
BODY_LENGTH
body length
BODY_RADIUS
body radius
3.740
CLAMP_HEIGHT
clamp height
3.350
CLAMP_RADIUS
clamp radius
4.070
CLAMP_THICKNESS
clamp thickness
0.200
CONNECTION_RADIUS
connection radius
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Industrial Drain, Square, Bottom Outlet
DESIGN_OPTION
design option
-1
GRATE_LINE_DISTANCE
grate line distance
1
GRATE_THICKNESS
grate thickness
0.790
GRATE_WIDTH
grate width
4
HOST
host
5
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_RADIUS
inlet radius
3.150
MANUFACTURER
manufacturer
BLUCHER
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.45.55.21
OMNICLASS_TITLE
omniclass title
Drains (Wastes)
OUTLET_LENGTH
outlet length
OUTLET_RADIUS
outlet radius
PART_TYPE
part type
0
REDUCED_BODY_LENGTH
reduced body length
REDUCED_BODY_RADIUS
reduced body radius
3.150
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SPECIFICATION_SHEET
specification sheet
http://media.wattswater.com/ES-B-BFD-210.pdf
URL
url
www.blucherdrains.com
VENT_CONNECTION
vent connection
0
VERSION
version
2010
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions