??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Blohm
Description
B0373 - Levelling feet stainless steel for sterile areas
Bill of material
B0373.10024X144
BESTBLOHM
Order No.
W
Angle
°
H3X
Adjustment range
mm
Enter value for H3X
Adjustment range
mm
cm
inch
ft
D
diameter
mm
D1
thread
mm
D2
diameter
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
mm
L
Length
65
L1
Length
85
L3
Length
150 mm
SW
width across flats
mm
SW1
width across flats
mm
BELASTUNG
load capacity max.
kN
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Code
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions