??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
Blohm
Description
B0388 - Toggle clamps horizontal with straight foot and adjustable clamping spindle, stainless steel
Bill of material
B0388.105000
BESTBLOHM
Order No.
FARBE
Component
LOCHBILD
Hole arrangement
POS
Position holding arm
OH
Opening angle of holding arm ~
86 °
OG
Opening angle of handle ~
67 °
HANDKRAFT
hand force
N
HALTEKRAFT
Holding force F1
N
HALTEKRAFT1
Holding force F2
N
SPANNKRAFT
Clamping force F3
N
SPANNKRAFT1
Clamping force F4
N
M
Thread
mm
A
mm
A1
mm
A2
mm
A3
mm
A4
- mm
B
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
C
Height ~
mm
C2
mm
D
mm
H
Height ~
mm
H1
Height ~
mm
L
Length ~
mm
L1
Length ~
mm
GEW
Approx. weight
kg
INFO
Technical Information
Информация
Info
BS
Description
Информация
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
82057000
EAN
EAN-Code
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Preview - Generation
Преглед
Формати
Files
3D
Размер
2D

Embedded user actions