??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bird
Description
2-18A Series - 2 Watt 18 GHz Bi-Directional RF Attenuators
Bill of material
2-18A-MFA-01
PN
Part Number
2-18A-MFA-01
PR
Power Ratings
2 W
TYPE
Product Type
18A Series - Attenuator
CGENDER
Connector Gender
CONN
Connectors
AV
Attenuation Value
dB
AVS
Attenuation Value Standard/Non-Standard
Non-Standard
A
0.315 palec
B
0.300 palec
C
0.240 palec
D
0.280 palec
E
0.855 palec
COLL
Coolant Method
Dry, Convection Cooled
IMP
Impedance
50 Ohm
OP
Operating Position
Any
AT
Ambient Temperature
-40°C to 40°C
PIM
-110 dBc Min.
POWER
AC Power
None
HUMIDITY
Humidity
95% Non-Condensing
NS
Dimensions L x W
0.855 x 0.358 palec
WEIGHT
Weight
2.5 oz.
CONNMAT
Connector Material
Stainless Steel
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions