??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
M4A - Air Pilot Valve
Bill of material
M4A210-06
PN
Part No.
M4A210-06
MODEL
Model
M4A
CODE
Code
VT
Valve Type
PS
Port Size
A
A Port
1/8 NPT
B
B Port
1/8 NPT
A1
18.00 mm
A2
22.70 mm
A3
31.70 mm
A4
36.00 mm
A5
13.70 mm
A6
0.00 mm
C
C Dia.
3.20 mm
C1
38.00 mm
C2
12.70 mm
C3
17.00 mm
D
D Dia.
4.30 mm
D1
20.00 mm
D2
21.70 mm
D3
7.00 mm
E
35.00 mm
F
22.00 mm
G
77.70 mm
H
H Port
1/8 NPT
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions