??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
IMI Bimba Products
Description
CHH Series - Heavy-Duty Compact Hydraulic Cylinder
Bill of material
CHH-MX0-40x5-KK1-P15=N250
PN
Part No.
BORE
Bore
STROKE
Stroke Length
mm
Enter value for STROKE
Stroke Length
mm
cm
inch
ft
TYPE
Style
MOUNTING
Mounting Options
PL
Port Location
PS
Port Size
RM
Rod End
ATH
Extended Piston Rod Thread
AL
Extended Piston Rod Thread Length
mm
ATHR
Extended Piston Rod Thread (Rear)
ALR
Extended Piston Rod Thread Length (Rear)
mm
REXT
Extended Piston Rod
CL
Extended Piston Rod Length
mm
REXTR
Extended Piston Rod (Rear)
CLR
Extended Piston Rod Length (Rear)
mm
MEDIA
Media
Hydraulic
PR
Pressure Rating
206 BAR (3000 PSI)
TR
Temperature Rating
-10 °C to 81 °C (14 F to 178 F)
NOTE
Note
See catalog for available temperature and pressure rating combinations
N
Rod Diameter MM
INCH (mm)
I
E
INCH (mm)
F
C
INCH (mm)
B
EE
KK
Rod Thread
AT
A
Inch
J
R
INCH (mm)
G
Y
INCH (mm)
D
D Tap
DD
TK
INCH (mm)
A
LB
INCH (mm)
P
Inch
ZB
Inch
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions