??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bifold
Description
FP06P-S1-04-32-NU-V-77A-24D-35
Bill of material
FP06P-S1-04-32-NU-V-77A-24D-35
ORDERNO
FP06P-S1-04-32-NU-V-77A-24D-35
DESCRIPTION
description
Model Code Direct Acting Solenoid Valve, Operator 145 psi 10 bar Maximum Valve Pressure, Connections 14 Body Ported - Stainless Steel, Valve Configuration 3-way, 2-position, Valve Configuration Normally Universal, O-ring Material Viton -20C to +90C, Solenoid Ex d, Solenoid Approval ATEXIECEx Dual CertifiedLabelled, Voltage 24VDC, Options Auto Reset, Power 3.5 Watts, Cable Entry M20 x 1.5 Cable Entry, Port Type NPT Ports, Identifier No Identifier. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
10
NAME
name
FP06P-S1-04-32-NU-V-77A-24D-35
VALVE_TYPE
valve type
Direct Acting Solenoid
WEIGHT__KG_
weight (kg)
2.13
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions