??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bifold
Description
FP15L938MP32S
Bill of material
FP15L938MP32S
ORDERNO
FP15L938MP32S
DESCRIPTION
description
Model Code Interface Valve, Operating Pressure 10 bar Max Pilot Pressure, 900 bar Max Valve Pressure, 5 litres per min, Connections 38 MP body ported, Configuration 3 - way, 2 - position, O-ring Material Nitrile -30C to +130C, Material Option Standard, Thread Form MP Ports. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
38 MP
MAX_PRESSURE__BAR_
max pressure (bar)
900
NAME
name
FP15L938MP32S
VALVE_TYPE
valve type
Low Pressure Pilot
WEIGHT__KG_
weight (kg)
2.24
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions