??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bifold
Description
BXS-04-04-P9-32-NC-M15-V-K54
Bill of material
BXS-04-04-P9-32-NC-M15-V-K54
ORDERNO
BXS-04-04-P9-32-NC-M15-V-K54
DESCRIPTION
description
Model Code 14 Body - Max 12 Bar Working Pressure, Ports 14 Body Ported, Primary Operator Air or Hydraulic Latch Pilot Operator, Configuration 3-way, 2-position, Configuration Normally Closed, Secondary Operator Pull - Spring Return Panel Mount, Seals Viton -15C to +130C, Thread Form NPT, Panel Mount Ring 1 off Included as Standard, Manual Button Black Plastic Button, Flow Characteristics Block After Bleed, Identifier No Identifier. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
12
NAME
name
BXS-04-04-P9-32-NC-M15-V-K54
VALVE_TYPE
valve type
32 Normally Closed
WEIGHT__KG_
weight (kg)
0.77
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions