??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bifold
Description
VBP-08-11-AL
Bill of material
VBP-08-11-AL
ORDERNO
VBP-08-11-AL
DESCRIPTION
description
Model Code, Port Volume Booster - 12 NPT - 20 Bar M.W.P, Ratio 11 ratio pilot pressure to valve pressure, Seal Material Fluorosilicone -60C to +180C, Drain Type No filter, Filter size No filter element, Mounting Brackets Mounting Brackets, Drain Screw NA, Bypass Shroud Unshrouded Bypass Needle. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
12 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
20
NAME
name
VBP-08-11-AL
VALVE_TYPE
valve type
Volume Booster
WEIGHT__KG_
weight (kg)
2.75
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions