??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bifold
Description
SH06-FR-SR-AD-10-X4
Bill of material
SH06-FR-SR-AD-10-X4
ORDERNO
SH06-FR-SR-AD-10-X4
DESCRIPTION
description
Model Code Air preparation unit, 14 connections, -20C to +135C, Model Type Filter regulator, SelfNon Relieving Self relieving, Drain option Auto drain, 16 bar maximum inlet pressure, Output Press Range 0.4 - 10 bar output range, Filter Element 40-50 Micron filter element, Connections NPT connections, Gauge port option 18 Gauge port, Adjustment option Allen key adjustment, Drain screw option Regular drain screw, Brackets No Brackets. Alternative options are available through our Product Configurator. Please contact us for more information on this product range or to request a quote. We'd be happy to discuss your requirements and provide you with further details.
MAIN_CONNECTION_SIZE
main connection size
14 NPT
MAX_PRESSURE__BAR_
max pressure (bar)
16
NAME
name
SH06-FR-SR-AD-10-X4
VALVE_TYPE
valve type
Auto Drain
WEIGHT__KG_
weight (kg)
1.31
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions