??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Biamp Systems
Description
Vocia DS-10
Bill of material
Vocia DS-10
ORDERNO
Vocia DS-10
A_D_CONVERTERS
a/d converters
24-bit (48kHz sampling)
AMBIENT_OPERATING_TEMPERATURE_RANGE
ambient operating temperature range
32-113 degrees F (0-45 degrees C)
CAN_HOST_REBAR
can host rebar
0
COMPLIANCE
compliance
EU Directive 2002/95/EC, RoHS directive CE marked
CONNECTION
connection
RJ45 with shielded Ethernet/PoE cable,(Cat5, Cat5e, Cat6, or Cat7)
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
4
DESIGN_OPTION
design option
-1
EFFECTIVE_INPUT_HEADROOM
effective input headroom
30dB
FREQUENCY_RESPONSE__ELECTRONICS_
frequency response (electronics)
+0,-1dB, 100Hz to 20kHz
GAIN
gain
Adjustable in 1dB steps
HOST
host
5
MANUFACTURER
manufacturer
Biamp Systems
MASSUNIT
massunit
1
MAXIMUM_INPUT
maximum input
125dB SPL
MIC_FREQUENCY_RESPONSE
mic frequency response
100Hz-10kHz
MIC_GOOSENECK_LENGTH
mic gooseneck length
12.5 inches (317.5mm)
MIC_PATTERN
mic pattern
Cardioid
MIC_TYPE
mic type
Cardioid dynamic microphone with dual transducer (monitored)
MODEL
model
DS-10
PART_TYPE
part type
0
POWER
power
802.3af (PoE) Class 2
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SYSTEM_HEADROOM
system headroom
18dB
THD___N__100HZ_TO_8KHZ_
thd + n (100hz to 8khz)
<0.05%
VERSION
version
2010
WEIGHT
weight
Approx. 3.0 8 lbs. (1.4kg)
NAME
name
Vocia DS-10
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions