??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
su_1_2 - Signal Transformer
Bill of material
SU-1/2
PN
Part Number
SU-1/2
DESC
Description
Step Up/Down Power Isolation Transformer, 500VA Power, 416/428/440/448/460/480V Output Series
POWERVA
Power
500 VA
OS
Output Series
416/428/440/448/460/480V
OP
Output Parallel
208/220/240V
INPUT
Input
104V/110V/120V/208V/214V/220V/224V/230V/240V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50500Hz Hz
WEIGHT
Weight
18 lbs (8.16 kg)
LENGTH
Length
5.31 in. (134.9 mm)
WIDTH
Width
5.31 in. (134.9 mm)
HEIGHT
Height
5.25 in. (133.4 mm)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions