??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
TEC2200-12-074NA
Bill of material
TEC2200-12-074NA
PN
Part Number
TEC2200-12-074NA
DESC
Description
Front End AC-DC Power Supply, Power 2200W, Output 12VDC, 178A, Input 90-264VAC, Normal Airflow, IEC 60320-C14 type Input Connector, RoHS Compliant
POWER
Power
2200 W
SO
Standby Output
12 V
OV
Output Voltage
12 VDC
OC
Output Current
178 A
VIVAC
Voltage Input
90-264 VAC
VIVDC
Voltage Input
180-300 VDC
OT
Operating Temperature
0 to 55 °C
DIMENSIONS
Dimensions LxWxH
73.5 x 40 x 185 (7.28 x 2.89 x 1.57 in) mm
VOUT1
Vout 1
12 VDC
LOUT1
lout 1
178 A
AIRFLOW
Airflow
Normal
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions