??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
tcp3500_1048g - Bel Power Solutions
Bill of material
TCP3500-1048G
PN
Part Number
TCP3500-1048G
DESC
Description
High Power 3-phase AC-DC Power Supply, Power 3500W, Output 48VDC, 73A, Input 180-528VAC
POWER
Power
3500 W
VI
Voltage Input
180-528 VAC
OV
Output Voltage
48 VDC
OC
Output Current
73 A
OT
Operating Temperature
0 to 70 °C
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions