??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pes1600_12_080nd - Bel Power Solutions
Bill of material
PES1600-12-080ND
PN
Part Number
PES1600-12-080ND
DESC
Description
Front End DC-DC Power Supply, Power 1600W, Output 12VDC, 133A, Input -40 to -75VDC, Normal Airflow
POWER
Power
1600 W
VIN
Voltage Input
-40 to -75 VDC
OV
Output Voltage
12 VDC
OC
Output Current
133 A
OT
Operating Temperature
0 to 55 °C
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions