??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mvps600_1012_r
Bill of material
MVPS600-1012-R
PN
Part Number
MVPS600-1012-R
DESC
Description
Medical U-Chassis AC-DC Power Supply, Power 600W, Output 12VDC, 25A, Input 85-264VAC, RoHS Compliant, U-Channel
POWER
Power
600 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
25 A
NO
Number of Outputs
1
LOUT
Iout 1
25 A
VOUT
Vout 1
12 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
8.5 x 5 x 1.61 Inch
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
-
PACKAGE
Package
U-Chassis
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
-
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions