??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
mulp275_0015
Bill of material
MULP275-0015
PN
Part Number
MULP275-0015
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 275W, Output 15VDC, 18.33A, Input 80-264VAC, Screw Terminal, Open Frame, PGPF
POWER
Power
275 W
VI
Voltage Input
80-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
18.33 A
NO
Number of Outputs
1
LOUT
Iout 1
18.33 A
VOUT
Vout 1
15 VDC
OT
Operating Temperature
-40 to 70 °C
DIMENSIONS
Dimensions LxWxH
5 x 3 x 0.75 Pouce
CT
Cooling Type
Fan
MT
Mounting Type
Chassis Mount
CONNECTOR
Connector
Screw Terminal
PACKAGE
Package
Open Frame
ISOLATION
Isolation
Isolated
AFO
Auxiliary functions and options
PGPF
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions