??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc450_1t15g - Bel Power Solutions
Bill of material
MBC450-1T15G
PN
Part Number
MBC450-1T15G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 450W, Output 15VDC, 30A, Input 90-264VAC, RoHS Compliant
POWER
Power
450 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
15 VDC
OC
Output Current
30 A
OT
Operating Temperature
0 to 70 °C
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions