??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc40_3002g - Bel Power Solutions
Bill of material
MBC40-3002G
PN
Part Number
MBC40-3002G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 40W, Output 5.2/14.6/-14.8VDC, 6/1.5/0.5A, Input 90-264VAC, RoHS Compliant
POWER
Power
40 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
5.2/14.6/-14.8 VDC
OC
Output Current
6/1.5/0.5 A
OT
Operating Temperature
-20 to 70 °C
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions