??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mbc300_1t30g - Bel Power Solutions
Bill of material
MBC300-1T30G
PN
Part Number
MBC300-1T30G
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 325W, Output 30VDC, 10.83A, Input 90-264VAC, Screw Terminal, RoHS Compliant, Class I
POWER
Power
325 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
30 VDC
OC
Output Current
10,83 A
OT
Operating Temperature
-20 to 70 °C
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions