??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
MBC120-1012L-2 - Bel Power Solutions
Bill of material
MBC120-1012L-2
PN
Part Number
MBC120-1012L-2
DESC
Description
Medical Open Frame AC-DC Power Supply, Power 120W, Output 12VDC, 10A, Input 85-264VAC, Molex Header
POWER
Power
120 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions