??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lt1240_7dzg
Bill of material
LT1240-7DZG
PN
Part Number
LT1240-7DZG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 400W, Output 27.25VDC, 14.5A, Input 85-255VAC, Cell voltage selector switch, RoHS Compliant
POWER
Power
400 W
OV
Output Voltage
27.25 VDC
OC
Output Current
14.5 A
VIN
Voltage Input
85-255 VAC
OT
Operating Temperature
-25 to 71 °C
ISOLATION
Isolation
Isolated
CT
Cooling Type
Convection
MT
Mounting Type
Chassis Mount
DIMENSION
Dimension
3U / 28HP cassette
NOO
Number of Outputs
1
VOUT
Vout 1
27.25 VDC
LOUT
Iout 1
14.5 A
AFO
Auxiliary functions and options
Undervoltage monitor, Cell voltage selector switch
ROHS
RoHS
RoHS Compliant
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions